??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSI R65K0-XB-MXS015-S115
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI R65K0-XB-MXS015-S115
VERF
Availability
Available
BC
Order code
BSI001E
TC
Product identifier
BSI R65K0-XB-MXS015-S115
PX
Product view
51140_02
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Single-axis
W
Weight
0.117 Kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Measuring principle = MEMS, Measuring axes = 1, Measuring range = -15...15°, Operating voltage Ub = 10...30 VDC, Interface = Analog, current 4…20 mA, Resolution = ≤ 0.01 °, Accuracy = ±0.2°, Connection = Connector, M12x1, Housing material = Plastic, Ambient temperature = -40...80 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE, Additional text = Can be centered over 360° in the vertical position
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.